Knowledge Search
Download document () of 20
We make what matters work*

PLC13BL

Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack

General specifications

Product Name
Eaton Tripp Lite series plug lockout
Catalog Number
PLC13BL
UPC
037332179685
Product Length/Depth
0.9 in
Product Height
1.25 in
Product Width
1.2 in
Product Weight
0.001 lb
Compliances
RoHS

Product specifications

Package contents
100 Blue color C14 plug / C13 outlet compatible Plug-lock inserts
Color
Blue
Accessory Class
PDU accessories
Accessory Type
Plug-Lock Insert
Product Highlights
BLUE color inserts ship in packages of 100, more colors available
2-year limited warranty (Worldwide)
Universal compatibility, no special cables, outlets or special PDU hardware required
PLC13BL Plug-lock inserts keep C14 power cords connected to C13 outlets
Prevents accidental disconnection of network hardware during routine rack maintenance
Type of accessory/spare part
Plug-Lock Insert

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.