Knowledge Search
Download document () of 20
We make what matters work*

PLC13BK

Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack

General specifications

Product Name
Eaton Tripp Lite series plug lockout
Catalog Number
PLC13BK
UPC
037332179678
Product Length/Depth
8.58 in
Product Height
3.55 in
Product Width
12.8 in
Product Weight
0.87 lb
Warranty
2 year limited
Compliances
RoHS

Product specifications

Package contents
100 BLACK color C14 plug / C13 outlet compatible Plug-lock inserts
Color
Black
Accessory Class
PDU accessories
Accessory Type
Plug-Lock Insert
Product Highlights
Prevents accidental disconnection of network hardware during routine rack maintenance
PLC13BK Plug-lock inserts keep C14 power cords connected to C13 outlets
2-year limited warranty (Worldwide)
BLACK color inserts ship in packages of 100, more colors available
Universal compatibility, no special cables, outlets or special PDU hardware required
Type of accessory/spare part
Plug-Lock Insert

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.