Knowledge Search
Download document () of 20
We make what matters work*

HPG

Eaton Bussmann series HPG panel mount fuse holder, 30 A (20 A max), Class J, 1/4 inch quick connect/solder terminal, Panel, 600 V

General specifications

Product Name
Eaton Bussmann series HPG panel mount fuse holder
Catalog Number
HPG
UPC
051712740456
EAN
5027590424066
Product Length/Depth
0.99 in
Product Height
2.35 in
Product Width
0.99 in
Product Weight
0.7 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized

Electrical rating

Amperage Rating
20A max
Voltage rating
600 V

General information

Class
Class J
Connection
1/4 inch quick connect/solder terminal
Mounting method
Panel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.