Download document () of 20

IQ250/260-IO2

PXM 2000 I/O card-four KYZ pulses/four status inputs

General specifications

Product Name
Eaton IQ 250/260 meter I/O module
Catalog Number
IQ250/260-IO2
UPC
786685139203
Product Length/Depth
6.25 in
Product Height
1 in
Product Width
5.25 in
Product Weight
0.7 lb
Compliances
Contact Manufacturer

Product specifications

Special features
Used with Power Xpert 2000 Series Meters
Type
PXM 2000 I/O card-four KYZ pulses/four status inputs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information