Download document () of 20
We make what matters work*

IQ250/260-IO4

PXM 2000 I/O card-four analog outputs-0-4-20 mA

General specifications

Product Name
Eaton IQ 250/260 meter I/O module
Catalog Number
IQ250/260-IO4
UPC
786685139227
Product Length/Depth
5.5 in
Product Height
3 in
Product Width
5.5 in
Product Weight
0.35 lb
Compliances
Contact Manufacturer

Product specifications

Special features
Used with Power Xpert 2000 Series Meters
Type
PXM 2000 I/O card-four analog outputs-0-4-20 mA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team: 

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information