Download document () of 20
We make what matters work*

JBXED0G02FSNDSR

Protuding front mount receptacle, IP40, size 0, 2 female contacts; JBXED0G02FSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXED0G02FSNDSR
Product Length/Depth
18.2 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
6.44 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.