Download document () of 20
We make what matters work*

JBXEP0G03FSSDS

Rear mount receptacle, IP40, size 0, 3 female contacts; JBXEP0G03FSSDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP0G03FSSDS
Product Length/Depth
14.5 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
5.74 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.