Download document () of 20

JBXFD1G02MCSDSMR

Straight plug, IP40, size 1, 2 male contacts, cable clamp protective boot; JBXFD1G02MCSDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFD1G02MCSDSMR
Product Length/Depth
44 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
15.46 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.