Download document () of 20

JBXSA2G04FCNDSM

Double nut receptacle, cable clamp protective boot, IP40, size 2, 4 female contacts; JBXSA2G04FCNDSM

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSA2G04FCNDSM
Product Length/Depth
50 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
30.54 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.