Knowledge Search
Download document () of 20
We make what matters work*

M22-PVL

Eaton M22 modular pushbutton, M22 Modular Push Pull Emergency stop Operator, 22.5 mm, 35 mm Pushbutton, Push-Pull, Non-illuminated, Button: Red, IP67, IP69K, NEMA 4X, 13, 100,000 Operations

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-PVL
UPC
786685271620
Product Length/Depth
2.5 in
Product Height
1.89 in
Product Width
1.5 in
Product Weight
1.173 lb
Compliances
GoST-R
CE Marked
Bureau Veritas
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter.

Product specifications

Type
Emergency Stop
Actuator function
Push-pull
Button color
Red
Actuator
35 mm pushbutton
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Operating cycles
100,000
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.