Knowledge Search
Download document () of 20
We make what matters work*

M22-PVT-K01

Eaton M22 Twist-To-Release Emergency Stop, Complete Device, Knob, Maintained, Non-illuminated, Bezel: Silver, Button: Red, 1NC, IP67, IP69K, NEMA 4X, 13, 22.5 mm

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-PVT-K01
UPC
786685271927
Product Length/Depth
2 in
Product Height
1 in
Product Width
2 in
Product Weight
0.1 lb
Compliances
CE Marked
GoST-R
Bureau Veritas
CSA
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
CSA
Catalog Notes
Positively driven contact blocks.

Product specifications

Type
Emergency Stop
Bezel
Silver
Actuator function
Maintained
Button color
Red
Actuator
Knob, twist-to-release
Contact configuration
1 NC
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.