Toolless Cat6/5e Keystone Jack - White, TAA
Product Name |
Eaton Tripp Lite series keystone jack
|
Catalog Number |
N238-001-WH-TF
|
UPC |
037332160614
|
Product Length/Depth |
0.5 in
|
Product Height |
3.9 in
|
Product Width |
3.2 in
|
Product Weight |
0.02 lb
|
Compliances |
TAA Compliant
|
Type |
RJ45 Keystone Jack
|
Color |
White
|
Package Contents |
White Cat6/5e Toolless Keystone Jack
|
Connector Color |
White
|
System Requirements |
Cat6
Cat5/5e |
Product Features |
TAA Compliant
|
Product Highlights |
Keystone design fits most wallplates
Easy to terminate - No punchdown tool required Cat6 and Cat5e Rated Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases |
SideA Connector1 |
RJ45 (FEMALE)
|
SideB Connector1 |
110 IDC
|
SideB Connector3 |
110 IDC
|
Technology |
Cat5/5e
Cat6 |
Number Of Ports |
1
|