Download document () of 20
We make what matters work*

P047-004

Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P047-004
UPC
037332150042
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
0.6 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Computer
UPS
Server
PDU
Awg-Size
14
Cable Length
4 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P047-004 C19 to C14 Power Cord, 4-ft. (1.22 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Thick 14 AWG wire gauge manages high power levels required for larger equipment
C19 to C14 cable for powering computers, servers and other network devices
4 ft. length allows flexibility in placing devices, while avoiding cable clutter
Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C19
Voltage Rating
100 - 250 VAC
Connector group
C19
C13
Connector
IEC 320-C14
IEC 320-C19

Export product specification