Plug-Lock Inserts, C19 Power Cord to C20 Outlet, Yellow, 100 Pack
| Product Name |
Eaton Tripp Lite series plug lockout
|
| Catalog Number |
PLC20YW
|
| UPC |
037332209108
|
| Product Length/Depth |
1.05 in
|
| Product Height |
1.31 in
|
| Product Width |
1.16 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
|
| Package contents |
|
| Color |
Yellow
|
| Accessory Type |
Plug-Lock Insert
|
| Product Highlights |
Yellow coloring permits fast, easy identification in a crowded rack or PDU
10 times more retention force than standard cord/inlet connection Fit snugly over the end of C19 power cords to eliminate loose connections PA66 nylon construction meets UL 94 standards with a V-2 flame rating Install easily with no special cables, outlets, tools or hardware needed |
| Type of accessory/spare part |
Plug-Lock Insert
|