Fuse accessory, Fuse-holder, low voltage, 100 A, AC 690 V, BS88/A4, 1P, BS, front connected, black, TCP, CE0 and L14-660 fuse-links, BS88-2, IEC 60269-2, IP20
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
RS100H
|
| UPC |
051712390842
|
| EAN |
5027590506649
|
| Product Length/Depth |
100 mm
|
| Product Height |
139 mm
|
| Product Width |
50 mm
|
| Product Weight |
822.4 g
|
| Compliances |
Contact factory
|
| Amperage Rating |
100 A
|
| Voltage rating at AC |
660-690 V a.c.
|
| Voltage rating at DC |
460 V d.c.
|
| Model |
Red Spot
|
| Connection |
Front Connected
|
| Number of poles |
Single-pole
|
| Fuse type |
TCP
CEO |