Download document () of 20
We make what matters work*

SR2POSTDP24HD

SmartRack 45U Heavy-Duty 2-Post Open Frame Rack, 24-Inch Deep

General specifications

Product Name
Eaton Tripp Lite series SmartRack 2-post open frame rack
Catalog Number
SR2POSTDP24HD
UPC
037332266576
Product Length/Depth
26 in
Product Height
85.83 in
Product Width
20.3 in
Product Weight
91.8 lb
Warranty
5 year limited
Compliances
EIA-310-E
RoHS
Certifications
IEC 60297-3

Product specifications

Features
Flex Center
Color
Black
Load capacity (static)
2000 lb
Material
Steel
Mounting rails
12-24 threaded vertical mounting rails
Number of rack units
45U
Package contents
  • (2) Side channels
  • (2) Base plates
  • (2) External waterfall brackets
  • (14) Cable hooks
  • (2) Accessory brackets for wire basket attachment
  • Internal waterfall brace
  • Assembly hardware
  • Equipment mounting hardware
  • Owner's manual
Product Features
Extra Wide
Built-in Cable Management
Assembly Required
Mounting Holes or Slots
Rack Depth
Deep
Product Highlights
5-year limited warranty (Worldwide)
Cable waterfalls, hooks and accessory bracket enhance cable management
Made of heavy-duty steel with 12-24 threaded and numbered mounting holes
Maximum load capacity is 2000 lb.
Accommodates toolless button mounting for PDUs and cable managers
45U 2-post open frame rack is 24 inches deep to provide more equipment mounting points
Rack Height
45U
Maximum Device Depth
48 Inch
Number Of Vertical Mounting Rails
2
Weight Capacity stationary
2000 Pound
Module Rack Type
Open-frame

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.