Download document () of 20

SRFANROOFDPWD

SmartRack Roof-Mounted Fan Panel for Deep and Wide Rack Enclosure Cabinets - 6 120V Fans, 630 CFM, 5-15P Plug

General specifications

Product Name
Eaton Tripp Lite series SmartRack rackmount cooling
Catalog Number
SRFANROOFDPWD
UPC
037332283368
Product Length/Depth
40.5 in
Product Height
2.7 in
Product Width
27.75 in
Product Weight
22 lb
Warranty
2 year limited
Compliances
RoHS
EIA-310-E
Certifications
CSA Std. C22.2
UL 60950-1

Product specifications

Input Connection
NEMA 5-15P
Input Cord Length
6 ft
Input Plug Features
NEMA 5-15P
Nominal Input Voltage Description
120V AC 50/60 Hz
Input Frequency
50/60 Hz
Switch Configuration
Lighted ON/OFF rocker switch
Accessory Class
Cooling accessories
Accessory Type
Fan Panel

Cooling accessories
Cooling Type
Passive
Package Contents
SRFANROOFDPWD SmartRack Roof-Mounted Fan Panel
System Requirements
SmartRack enclosure with 46 in. depth and 30 in. width
Input Nominal Voltage
120 VAC
120V AC 50/60 Hz
Product Features
NEMA 5-15P
Product Highlights
Includes 6 high-performance 630 CFM fans pre-mounted in cold-rolled steel roof panel
Plug-and-play operation with all necessary toolless mounting hardware included
2-year limited warranty (Worldwide)
Helps boost rack equipment performance by increasing airflow through the enclosure
Specially designed for 46 in. deep and 30 in. wide SmartRack enclosures for AI servers
Voltage Rating
120 VAC

Export product specification