Download document () of 20
We make what matters work*

SRFANROOFDP

SmartRack Roof-Mounted Fan Panel for Deep Rack Enclosure Cabinets - 6 120V Fans, 630 CFM, 5-15P Plug

General specifications

Product Name
Eaton Tripp Lite series SmartRack rackmount cooling
Catalog Number
SRFANROOFDP
UPC
037332283344
Product Length/Depth
40.5 in
Product Height
2.7 in
Product Width
21.85 in
Product Weight
20 lb
Compliances
RoHS
EIA-310-E
Certifications
CSA Std. C22.2
UL 60950-1

Product specifications

Input Connection
NEMA 5-15P
Input Cord Length
6 ft
Input Plug Features
NEMA 5-15P
Nominal Input Voltage Description
120V AC 50/60 Hz
Input Frequency
50/60 Hz
Switch Configuration
Lighted ON/OFF rocker switch
Accessory Class
Cooling accessories
Accessory Type

Fan Panel
Cooling accessories
Cooling Type
Passive
Package Contents
SRFANROOFDP SmartRack Roof-Mounted Fan Panel
System Requirements
SmartRack enclosure with 46 in. depth and standard 24 in. width
Input Nominal Voltage
120 VAC
120V AC 50/60 Hz
Product Features
NEMA 5-15P
Product Highlights
Plug-and-play operation with all necessary toolless mounting hardware included
Helps boost rack equipment performance by increasing airflow through the enclosure
Includes 6 high-performance 630 CFM fans pre-mounted in cold-rolled steel roof panel
Specially designed for 46 in. deep SmartRack enclosures for AI servers
2-year limited warranty (Worldwide)
Voltage Rating
120 VAC

Export product specification