Download document () of 20

SRH483242W

SmartRack 48U Standard-Depth Extra-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

General specifications

Product Name
Eaton SmartRack heavy-duty enclosure
Catalog Number
SRH483242W
UPC
037332290304
Product Length/Depth
44.09 in
Product Height
90.16 in
Product Width
31.5 in
Product Weight
557 lb
Compliances
CE Marked
EIA-310-E
RoHS
UKCA
Certifications
UL 62368-1
UL 2416

Product specifications

Color
White
Load capacity (dynamic)
3500 lb
Load capacity (static)
5000 lb
Material
Steel
Number of rack units
48U
Package contents
  • SRH483242W 48U Server Rack
  • (4) Side panels
  • (4) Side panel locks
  • (2) Keys
  • (60) Phillips-head mounting screws (M6 x 5/8 in.)
  • (60) Nylon cup washers
  • (60) Cage nuts
  • Owner's manual
Maximum Device Depth
41 Inch
Weight Capacity stationary
5000 Pound

Export product specification