Download document () of 20

SU5000RTMB

Tripp Lite series SmartOnline 5000VA 4500W 208V Online Double-Conversion UPS - L6-30P, 2 L6-20R, 2 L6-30R, Hardwired Output, Network Card, Extended Run, Maintenance Bypass, 3U Rack/Tower

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
SU5000RTMB
UPC
037332286338
Product Length/Depth
34 in
Product Height
5.1 in
Product Width
17.3 in
Product Weight
106 lb
Compliances
FCC Class A
ENERGY STAR certified
FCC Compliant
CE Marked
RoHS
REACH
Certifications
NOM
IEC/EN 62040-2
CSA 22.2
UL 1778
cTUVus

Product specifications

Topology
Online/Double-conversion
Form factor
Rack/tower
Rack size
3U
Color
Black
VA rating
5000 VA
Wattage
4500 W
Rack mounting kit
Yes
Package contents
  • 5000VA 4500W 208V Double-Conversion UPS
  • SUPDMBP6K maintenance bypass
  • WEBCARDLXE network card
  • USB cable
  • RS-232 cable
  • Tower support stands
  • Cable gland for hardwire connection
  • Rack-mounting hardware (9RK)
  • Maintenance bypass mounting hardware
  • Quick start guide
Surge protection
Yes
Internal bypass
Yes
Current Crest Ratio
3:1
Input connection
Hardwire; L6-30P
Input cord length
10 ft
Input nominal voltage
200 VAC/208 VAC/220 VAC/230 VAC/240 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Input power factor
>0.99 typical
Receptacle
(2) L6-20R; (2) L6-30R; Hardwire
Number of Outputs L6-20R
2
Number of Outputs L6-30R
2
Number of outputs hardwired
1
Output waveform
True sine wave
Voltage
208 V
Output nominal voltage
208V default (200/208/220/230/240V)
Runtime graph
Battery replacement
EBP-1803
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number BP180RT
Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • -2 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • 5-year depot exchange plan: TL9SW5Y-6000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • Next business day shipping
  • Technical support
  • 5-year onsite plan: TLWFLN75XX-6009UC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
  • Startup 24x7: TLSU05NXXX-6009UC
  • Assembly 24x7: TLAS00NXXX-6009UC
  • Onsite preventative maintenance 24x7: TL0005NXXX-6009UC
Runtime at half load
11 min
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
PowerAlert
Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
Noise level
<45 dB at 1 meter
Relative humidity
0-95% non-condensing
Front Panel LCD Display
LCD graphical display
Input Plug Type
NEMA L6-30P
Output Receptacles
L6-20R
L6-30R
Hardwire
Product Features
Emergency Power Off (EPO)/Remote On-Off (ROO)
Expandable Runtime
L6-30P 10ft.
Product Highlights
Protects equipment against blackouts, brownouts, transient surges and line noise
Keeps equipment running during outages to allow time for file saves and safe shutdown
Pre-installed WEBCARDLXE network card enables full remote access and control
Included bypass switch allows uninterrupted operation during UPS maintenance
Optional extended battery modules allow extended runtime to keep equipment powered
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Network Management Cards
WEBCARDLXE
Network Management Cards Details
Network management card included
Efficiency at max. load
93%
Input voltage range
200-240V
Max number of battery packs
4
Output frequency
50/60 Hz
Output power factor
0.9
Phase (input)
Single-phase
Runtime at full load
3 min. (4500W)
Communication interface
Included network card
USB and DB9 serial cables included
USB
RS-232
Contact closure
Battery Access
Battery access door
Typical Battery Runtime
Expandable Runtime
Dc Voltage
180
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 serial cables included
Input Circuit Breakers
Recommended 30A upstream
Installation Form Factor Notes
Listed 34" depth includes maintenance bypass installed on the back of the UPS power module. Alternate maintenance bypass installation options are available for short rack depth needs. Relocating the maintenance bypass decreases the unit depth to 27.03".
Optional Mounting Accessory Notes
2 post rail kit available, part # RK2PC
Output Circuit Breakers
20A breaker protects L6-20R outlets
High Voltage Transfer to Battery Power
276V
Low Voltage Transfer to Battery Power
176V
Application
Mission Critical Applications
Switch configuration
RPO / ROO / MBP
AC suppression joule rating
390
Housing material
Metal
Output AC waveform (AC mode)
Pure Sine wave
Output AC waveform (battery mode)
Pure sine wave
Output Capacity (kVA)
5
Output Capacity (kW)
4.5
Output Capacity (VA)
5000
Output Capacity (Watts)
4500
Operating Elevation
<1,000 meters for nominal power; 10% power derating every 1000 meters (up to 3000 meters) at 40°C
AC Suppression Response Time
0 ms
Alarm Interface
Press ESC to silence the alarm
Audible Alarms
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
LED Indicators
4 status-indicating LEDs
Frequency Rating Details
50 or 60Hz, autosensing or configurable as a frequency converter
Minimum Required Rack Depth With External Battery Pack
31
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation(Battery Mode)
+/- 1%
Recommended Electrical Service
30A
Storage Temperature
With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
Included Mounting Accessory Description
Includes 4 post rackmount and tower pedestal accessories
Input Nominal Voltage Description
Factory configured to 208V
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
Nominal Voltage Details
200V, 208V, 220V, 230V, 240V
Voltage Regulation Description
Online, double-conversion power conditioning
Plug Type
NEMA L6-30P
Maximum Input Amps
23
Minimum Required Rack Depth (cm)
78.74
Minimum Required Rack Depth (inches)
31
Total Harmonic Distortion
< 2% THDV on linear load; < 5% THDV on non-linear load
UPS Input Cord Length (m)
3.1
Power Mode Transfer Time
0 ms
Optional Accessories
2 post rackmount (RK2PC)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
Hardwire
L6-30P
External Battery Pack Compatibility
BP180RT
Green Energy-Saving Features
High efficiency economy mode operation
High Availability UPS Features
Automatic voltage regulation (AVR)
Zero transfer time
On-Line/Double-Conversion
Remote management
Surge/noise protection
Expandable battery backup
Hot swappable batteries
Pure sine wave output

Export product specification