Download document () of 20

SU6000RTMB

Tripp Lite series SmartOnline 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P, 2 L6-20R, 2 L6-30R, Hardwired Output, Network Card, Extended Run, Maintenance Bypass, 3U Rack/Tower

  • Included bypass switch allows uninterrupted operation during UPS maintenance
  • Pre-installed WEBCARDLXE network card enables full remote access and control
  • Optional extended battery modules allow extended runtime to keep equipment powered
  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Protects equipment against blackouts, brownouts, transient surges and line noise

View runtime graph

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
SU6000RTMB
UPC
037332286345
Product Length/Depth
34 in
Product Height
5.1 in
Product Width
17.3 in
Product Weight
106 lb
Compliances
RoHS
FCC Class A
FCC Compliant
ENERGY STAR certified
CE Marked
REACH
Certifications
NOM
IEC/EN 62040-2
CSA 22.2
cTUVus
UL 1778

Battery

Battery replacement
EBP-1803
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number BP180RT
Runtime at full load
3 min. (5400W)
Runtime at half load
8 min
High Voltage Transfer to Battery Power
276V
Low Voltage Transfer to Battery Power
176V
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation(Battery Mode)
+/- 1%

Electrical output

Receptacle
(2) L6-20R; (2) L6-30R; Hardwire
Topology
Online/Double-conversion
Wattage
5400 W
Output waveform
True sine wave
Output power factor
0.9
Voltage
208 V
Output nominal voltage
208V default (200/208/220/230/240V)
Output frequency
50/60 Hz
Number of Outputs L6-20R
2
Number of Outputs L6-30R
2
Number of outputs hardwired
1
Current Crest Ratio
3:1

Electrical input

Input connection
Hardwire; L6-30P
Input cord length
10 ft
Input nominal voltage
200 VAC/208 VAC/220 VAC/230 VAC/240 VAC
Input voltage range
200-240V
Input power factor
>0.99 typical
AC suppression joule rating
390
Input Circuit Breakers
Recommended 30A upstream

Communications

Ethernet interface
Yes
Includes network card
Yes
Software compatibility
PowerAlert

Environmental

Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
BTU Rating
Online: 1245, Battery: 1895
Noise level
<45 dB at 1 meter
Relative humidity
0-95% non-condensing
Storage Temperature
With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)

Additional specifications

Rack size
3U
Rack mounting kit
Yes
Efficiency at max. load
93%
Switch configuration
RPO / ROO / MBP
Phase (input)
Single-phase
Surge protection
Yes
Internal bypass
Yes
Package contents
  • 6000VA 5400W 208V Double-Conversion UPS
  • SUPDMBP6K maintenance bypass
  • WEBCARDLXE network card
  • USB cable
  • RS-232 cable
  • Tower support stands
  • Cable gland for hardwire connection
  • Rack-mounting hardware (9RK)
  • Maintenance bypass mounting hardware
  • Quick start guide
Total Harmonic Distortion
< 2% THDV on linear load; < 5% THDV on non-linear load
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
Green Energy-Saving Features
High efficiency economy mode operation

Warranty and support

Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • -2 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • 5-year depot exchange plan: TL9SW5Y-6000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • Next business day shipping
  • Technical support
  • 5-year onsite plan: TLWFLN75XX-6009UC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
  • Startup 24x7: TLSU05NXXX-6009UC
  • Assembly 24x7: TLAS00NXXX-6009UC
  • Onsite preventative maintenance 24x7: TL0005NXXX-6009UC

Export product specification