Download document () of 20

UT0W01626SH6

Female square flange receptacle IP68/69K, 96 h salt spray; UT0W01626SH6

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0W01626SH6
Product Length/Depth
25.2 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
27.5 g
Compliances
UL 1977
Overvoltage category III / pollution degree III

Product specifications

Current rating
4 A IEC
4 A UL
Fitted with:
Shielding
Environmental conditions
Flammability rating UL94 V0
REACH
Fire & Smoke
RoHS
Environmental resistance
Resistant against gasoline
Resistant against mineral oil
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against oil
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against basic bath
Resistant against acid bath
Test current
3 A CSA
4 A UL
4 A IEC
Test voltage
250 V UL
40 V IEC
250 V CSA
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
26
Plating
Nickel
Shell material
Zinc alloy
Shell size
16
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
26
Number of cavity #20
26
Nut material
Aluminium
Salt spray
96 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.