Download document () of 20
We make what matters work*

UTS08D2S

Plastic square flange receptacle, without backshell, with 2 female PCB contacts, IP68/69K in unmated conditions; UTS08D2S

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS08D2S
Product Length/Depth
21.5 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
4.2 g
Compliances
CSA-C22.2 No.182.3 (please contact us for more details)
ROHS exemption 6.c
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Current rating
7 A IEC
7 A UL
Environmental conditions
Flammability rating UL94 HB
REACH
RoHS
Environmental resistance
Resistant against mineral oil
UV resistant, no degradation after 5 years of exposure in natural environment
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against acid bath
Resistant against basic bath
Resistant against gasoline
Resistant against oil
Test current
7 A IEC
7 A UL
7 A CSA
Test voltage
250 V CSA
32 V IEC
250 V UL
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
PCB
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Neoprene
Layout
2
Shell material
Plastic
Shell size
8
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
2
Number of cavity #20
2
Salt spray
500 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.