Download document () of 20
We make what matters work*

UTS08D33P

Plastic square flange receptacle, without backshell, with 3 male PCB contacts, IP68/69K in unmated conditions; UTS08D33P

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS08D33P
Product Length/Depth
21.5 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
4.3 g
Compliances
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details)
ROHS exemption 6.c

Product specifications

Current rating
7 A IEC
7 A UL
Environmental conditions
Flammability rating UL94 HB
REACH
RoHS
Environmental resistance
Resistant against gasoline
Resistant against acid bath
Resistant against basic bath
Resistant against oil
Resistant against mineral oil
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
UV resistant, no degradation after 5 years of exposure in natural environment
Test current
7 A CSA
7 A IEC
7 A UL
Test voltage
250 V CSA
250 V UL
50 V IEC
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
PCB
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Neoprene
Layout
33
Shell material
Plastic
Shell size
8
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
3
Number of cavity #20
3
Salt spray
500 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.