Download document () of 20

BB2-16T (NEW)

Eaton B-Line series box support fasteners, Wall studs, Mounts 1.5", 2.13", 2.5", and 2.8" deep boxes, 0.9lbs, Metal stud spacing: 11" to 18", Telescoping box mounting bracket, 50 lbs w/o dropwire, 70 lbs w dropwire load cap, Pre-galvanized

General specifications

Product Name
Eaton B-Line series telescoping box mounting bracket
Catalog Number
BB2-16T (NEW)
UPC
799038630012
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.367 lb
Certifications
UL/CUL listed

Application

Application
Completely adjustable fits range of stud spacings

Model

Product Category
Wall studs
Type
Telescoping box mounting bracket
Mounting method
Mounts 1.5inch, 2.13inch, 2.5inch, and 2.8inch deep boxes

Specifications

Size
Metal stud spacing: 11 inch to 18 inch

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.