The Eaton Ellipse PRO 650-1600VA is a line interactive UPS specifically developed to protect workstations running demanding applications. The Ellipse PRO features an LCD display for real-time status and measurements. It also features EcoControl power outlets, which enable energy savings up to 20 percent and Advanced Surge Reduction (ASR) that complies fully with the requirements of the IEC 61643-1 standard.
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.