Get unmatched power distribution in a highly compact footprint with Eaton's Remote Power Panel (RPP). This highly customisable unit offers a choice of standard or rack depth cabinets with up to four panel boards, each with 42 circuit breakers. Big power is coupled with extensive monitoring in the RPP, down to the branch circuit level, thanks to the loaded Energy Management System to ensure easy and effective power management.
208/120V or 400V versions, 3 phase
Standard or rack depth cabinet sizes
Direct connection to panelboard breakers (225A or 400A)
225A or 400A column panelboards
Front: 2 panelboards
Rear: 2 panelboards
Up to 168 pole positions
Factory-installed breakers
24" x 24" x 80"
24" x 42" x 80"
208/120V: 3 phase, 4 wire + ground
400V: 3 phase, 4 wire + ground
450/900A
Single feed into main lug (up to 4)
Dual feed into main lug (up to 4)
Direct connection to panelboard main breaker
60 Hz
200%
Up to (4) 42-pole panels
(2) panels in front & (2) panels in rear
Cutler-Hammer (Bolt-on or Plug-in) or SquareD panels (225A or 400A main breakers)
80% or 100% rated
Factory-installed branch circuit breakers
Up to (2) 42 pole panels:
(1) panel in front & (1) panel in rear
Up to (4) 42 pole panels:
(2) panels in front & (2) panels in rear
450A or 900A main lugs
200A fuse breaker (with 225A moulded case switch)
450A or 900A main lugs
225A or 400A moulded case breaker
Factory or field installed
Factory or field installed
Bussman compact circuit protector - fuse disconnect
Eaton GHB type circuit breakers
NEMA
UL60950
CSA60950
Monitored parameters
Load profiling
Captures highest and lowest reading on a monthly basis with trend information over the last 24 hours.
Warnings/Alarms