Eaton combines the benefits of a filter bag with those of a filter cartridge into a new, rugged filter element with optimum filtration performance. The filter area of HAYFLOW filter elements is up to 65% larger compared to a standard filter bag. Extended service life and long intervals between filter change-outs lead to reduced operating costs.
Up to 65% more filter area in a compact, easy-to-use filter element
Key HAYFLOW applications
CLEARGAF
DCF 400/ 800/ 1600
DURAGAF
HAYFLOW Q
MAX-LOAD Pleated
MAXILINE VMBF
SENTINEL
Spare Parts Bag Filter Housings
TOPLINE
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Materials | POXL, PEXL: Extended-life needle felt polypropylene or polyester LCR-128: Melt-blown polypropylene |
|
Seal rings | Welded polypropylene or polyester SENTINEL seal ring and bottom ring |
|
Retention ratings |
POXL, PEXL: 1, 5, 10, 25, 50, 100 µm LCR-128: 37 µm @ >95% efficiency POXL, PEXL: nominal efficiency |
|
Size | 02: Ø 7 x 28” L (180 x 700 mm) |
|
Filter area | 02: 7.5 ft² (0.7 m²) |
|
Max. operating temperatures |
Polypropylene: 194 °F (90 °C) Polyester: 302 °F (150 °C) |
|
Max. differential pressure |
36.2 psi (2.5 bar) |
|
Recommended change-out pressure for disposal |
11.6 – 21.7 psi (0.8 – 1.5 bar) |
|
Max. flow rates |
POXL, PEXL: 02: 176 GPM (40 m³/h) LCR-128: 02: 110 GPM (25 m³/h) |