Knowledge Search
Download document () of 20
Filter bags

HAYFLOW Q

HAYFLOW Q filter elements are a combination of proven DURAGAF extended-life filter material with precise nylon-monofilament woven material. While the DURAGAF extended-life filter material works as a high capacity pre- and depth filter, the outer mesh covers the needle felt and provides a final filter retention rating at 10 μm.

Material
Needle felt or Mesh
Efficiency
High
Capacity
High

Core features

  • Applicable for highly intermittent operating conditions and continuous demand
  • Long intervals between filter element change-outs (up to five times in comparison with standard needle felt filter bags)
  • High capacity depth filtration with an absolute particulate efficiency and fiber release retention through the high purity cover layer
  • Absolute particulate efficiency combined with high dirt-holding capacity
  • Fully-welded construction with patented SENTINEL seal ring provides 100% bypass-free filtration
  • Material is free from silicone and crater-forming substances

HAYFLOW Q applications

  • Automotive washing and rinsing lines
  • Paints
  • Coatings
  • Inks
  • Dispersions
  • Resins
  • Water and waste water treatment
  • Lubricants and metalworking fluids
  • Aqueous and solvent based cleaners in parts washing equipment

    Specifications

    Highlight differences
    Show only differences
    Hide blank features

    SPECIFICATIONS

    Materials Extended-life needle felt polypropylene or polyester
     
    Cover layer Nylon-monofilament mesh 10 μm
     
    Seal rings
    Welded polypropylene or polyester SENTINEL seal ring and bottom ring
     
    Retention ratings
    1, 5, 10, 25 µm
     
    Size 02: Ø 7 x 28” L (180 x 700 mm)
     
    Filter area 02: 7.5 ft² (0.7 m²
     
    Max. operating temperatures
    Polypropylene: 194 °F (90 °C)
    Polyester: 302 °F (150 °C)
     
    Max. differential pressure
    36.2 psi (2.5 bar)
     
    Recommended change-out pressure for disposal
    11.6 – 21.7 psi (0.8 – 1.5 bar)
     
    Max. flow rate
    02: 132 GPM (30 m³/h)
     
    Download Links
    X
    Download Close