The flexibility of the Micro Interface range means that the units can be used in a range of different applications. The interfaces can be ideal for tall buildings, and act as a connection message to other devices that feedback device status to control panels, and can activate devices.
They can be ideal for use in tall buildings that have extractor fans to filter out any smoke from fire. The output unit will receive feedback from the control panel and can act as a switch to activate a fan when there's a fire. The input unit will then feedback to the panel whether the fan is active or if there are any faults.
CIU872
The zone monitor unit accepts a zone of up to 20 Eaton conventional detectors onto an Eaton intelligent addressable control panel and features active end of line monitoring. It operates with any Eaton detector with a schottky diode type base (CDBB300).
Applications
MCOM, MCOM-R, MCOM-S
The single channel output unit is suitable for switching low voltage (24V dc at 1A maximum), via a set of non-latching relay contacts and does not require an external short circuit isolator.
Applications
MCIM
The single channel input unit can accept up to 200 units per loop and can be used for a range of applications. Programming is done easily through Eaton's Site Installer software as a technical input/nonfire input.
Applications
Your search "" did not match any documents or products.