xComfort BC series is available in a Surface-mounted distribution enclosure, and designed to be used in residential and commercial buildings. It includes a new updated series, xComfort BC-A2, with better and more updated features, complying to the modern requirements to offer the installer maximum versatility and ease of assembly and installation. Please check below for more details.
BC-A empty enclosures are designed and approved according to EN 62208 and EN 60670-24 (empty cabinet for low-voltage switchboard) and comes with an extensive range of boards from 1 to 4 rows with a capacity to fit from 12 up to 54 module units.
In addition, the DIN-Rail rack can be completely removed for an efficient installation, and it can be positioned at two different heights, permitting the use of different sizes of circuit breakers.
It fulfills IP40/IK08, Protection Class II (fully insulated), ABS or Polystyrene plastic, white RAL 9003. The series includes both a version with protection class II, and another with protection class I (without rear wall), ensuring that you will find the right distribution board for any application or situation.
Thanks to the attractive design of the white door, these enclosures will blend into any environment.
With Eaton's proven range of modular switching and protection devices and the innovative online configurator, the system offers the perfect solution for power distribution according to IEC/EN 61439-3 for both new buildings and renovation projects.
Innovative, user-friendly, simply ingenious
The BC series has been expanded with narrow and wide distributors for even more flexibility!
It offers optimzed cable entries, N/PE screw type terminals, adjustable DIN Rail with two different positions to fit, ample space for wiring, and space for 12 to 54 module units.
Wide design – offers space for all your circuit breakers!
Your search "" did not match any documents or products.
| Version according to IEC/EN 62208 |
| Degree of protection IP30 or IP40 (IK05) |
| Protection class I or II (totally insulated) |
| Material enclosure: polystyrene |
| Material door: polycarbonate |
| Color: white RAL 9010 |
| DIN rail: galvanized sheet steel |
| Glow-wire test 650 °C |
| For more detailed information please check the PDF catalog |
Your search "" did not match any documents or products.