Download document () of 20
Switchgear

xSpider

xSpider software is a graphically oriented electrical network design tool for dimensioning low-voltage networks fitted with circuit protection equipment from Eaton. It calculates voltage drops, load distributions and fault currents for radial as well as meshed networks and carries out a subsequent suitability check of the cables and protection equipment used. The software provides designers and engineers with a planning tool that ensures adherence to current standards and acceptable levels of arc-flash risk. All calculations are based on IEC standards.

Download xSpider

Please register first. This helps us to keep you informed in the future. We will send the download link to the email address provided.

Get started with our step-by-step videos

Learn tips and tricks for using the software, starting from the basic set-up through to displaying the tripping characteristics. Select a video from the playlist below.

    Further calculations needed?

    Our engineers are ready to support you. Contact us for our consultancy services, including for medium-voltage and third-party equipment.
    Specifications

    Core features

    General features

    • Suitable for TN / IT / TT network systems with voltages up to 1,000 V
    • All calculations are based on IEC standards
    • Design of electrical networks containing uninterruptible power supplies (UPS)
    • Design electrical networks that are supplied from one or more power supplies (networks, transformers, generators)
    • Similar user experience to standard CAD systems (AutoCAD)

     

    Calculations

    • Various calculation modes available (e.g. load distribution, fault current, voltage drops, three- and single-phase short circuit values, disconnection time)
    • Compact or in-depth display of calculated results
    • Operating status manager for optimisation of larger projects

     

    Tripping characteristics

    • Select a protective device from the database and render its tripping characteristics
    • Evaluate the selectivity and back-up protection, including tested values of combinations

     

    Unique functions

    • Operating status manager for optimisation of larger projects
    • ArcRisk module (e.g. arc-flash risk evaluation).

    Troubleshooting

    If you receive an error message about missing Microsoft components during the installation, please follow the link below to download the component and then relaunch xSpider.