Download document () of 20

118561
Model code: DIL-SWD-32-002

Eaton Moeller® series DIL-SWD Function element, contactor, SmartWire-DT, DIL/MSC, manual/auto

General specifications

Product Name
Eaton Moeller® series DIL-SWD SWD contactor module
Catalog Number
118561
EAN
4015081168316
Product Length/Depth
72 mm
Product Height
38 mm
Product Width
45 mm
Product Weight
0.037 kg
Certifications
UL 508
IEC/EN 60947
UL
EN 50178
CE
CSA File No.: 2324643
CSA Class No.: 3211-07
UL File No.: E29184
IEC/EN 61131-2
UL Category Control No.: NKCR
CSA-C22.2 No. 14-05
IEC/EN 60947-4-1
CSA
Model Code
DIL-SWD-32-002

Features & Functions

Features
Fieldbus connection over separate bus coupler possible
Functions
Display of Contactor switching position, status of the digital inputs 1 and 2, 1-0-A switch position
For connecting the contactors to SmartWire-DT
Contactor actuation
Fitted with:
Own supply
Electric connection type
Spring clamp connection
Operating mode
Address allocation via Rotary switch
Control mode

General

Cable length
≤ 2.8 m, Connection auxiliary contact
Current consumption
40 mA, SmartWire-DT network
Input current at signal 1
3 mA
Number of inputs (digital)
2
Number of outputs (digital)
1
Output current
0.5 A
Overvoltage category
II
Pollution degree
2
Product category
SmartWire-DT slave
Protocol
Other bus systems
Type
SWD contactor modules
Voltage type
DC

Ambient conditions, mechanical

Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Mounting position
As DILM7 to DILM38
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient storage temperature - min
-30 °C
Ambient storage temperature - max
70 °C
Environmental conditions
Condensation: prevent with appropriate measures
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)

Electro Magnetic Compatibility

Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Electromagnetic fields
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Radio interference class
Class A (EN 55011)

Terminal capacities

Terminal capacity
0.2 - 1.5 mm² (24 - 16 AWG), solid
0.25 - 1.5 mm², flexible with ferrule

Electrical Rating

Rated operational voltage
15 V DC (auxiliary contact)
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
15 VDC
Supply voltage at DC - max
15 VDC

Magnet system

Pick-up current
125 mA (for DILM 7-9)
188 mA (for DILM 12-15)
500 mA (for DILM 17-38)
Power consumption
3 W for DILM 7-9 (Pick-up power)
4.5 W for DILM 12-15 (Sealing power)
12 W for DILM 17-38 (Pick-up power)
3 W for DILM 7-9 (Sealing power)
4.5 W for DILM 12-15 (Pick-up power)
0.5 W for DILM 17-38 (Sealing power)
Sealing current
188 mA, SmartWire-DT network for DILM 12-15
21 mA, SmartWire-DT network for DILM 17-38
125 mA, SmartWire-DT network for DILM 7-9

Communication

Addressing
Address set automatically
Connection to SmartWire-DT
Yes
Connection type
SWD: Plug, 8-pole
Push in terminals, Auxiliary contact
External device plug SWD4-8SF2-5, SmartWire-DT
LED indicator
Status indication of SmartWire-DT network: Green and orange LED
Station
SmartWire-DT slave, SmartWire-DT network

Contacts

Number of auxiliary contacts
2

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Connection auxiliary contact: no

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Rated operational current for specified heat dissipation (In)
0 A
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification