Download document () of 20

279413
Model code: M22-D4-*-*

Eaton Moeller® series M22 Position pushbutton, RMQ-Titan, Actuators non-flush, momentary, 4-fold, opposing pushbuttons not mechanically interlocked, selectable, individual facility for inscription, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 4-way pushbutton
Catalog Number
279413
Product Length/Depth
55 mm
Product Height
32 mm
Product Width
55 mm
Product Weight
0.022 kg
Certifications
CSA-C22.2 No. 14-05
IEC/EN 60947
CE
UL 508
CSA
CSA-C22.2 No. 94-91
VDE 0660
CSA Class No.: 3211-03
CSA File No.: 012528
IEC/EN 60947-5
UL
UL Category Control No.: NKCR
UL File No.: E29184
DNV
GL
LR
Catalog Notes
Notes on customized inscription → Data sheet, additional product information (links)
Model Code
M22-D4-*-*

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.