Knowledge Search
Download document () of 20

M22 and M30 modular pushbuttons

Push forward towards flexibility

Eaton’s M22 and M30 pushbutton portfolio features a wide range of modular and ergonomically designed pilot devices. This includes traditional as well as flat contact blocks and indicating lights that save panel space and improve machine design.

The line also offers the industry’s only multi-color indicating light with flat design, which offers seven colors with a single sku.

Our portfolio includes illuminated and nonilluminated pushbuttons, indicator lights, selector switches, key-operated actuators, joysticks, emergency stops, potentiometers, foot and palm switches, control stations and accessories. 

Core features of M22 modular pushbuttons

M22

  • Modular and flexible
  • Plastic construction with silver, black and metal bezel options
  • Stackable contact blocks 
  • Spring-cage terminal blocks 
  • Traditional contact elements (M22-K) and indicating lights (M22-LED) with 45 mm depth 
  • Flat contact elements (M22-FK) and indicating lights (M22-FLED) with 29.5 mm depth 
  • Multi-color indicating lights (M22-FLED-RGB and M22-FLED-RG) with up to 7 colors with a single sku IP65/66/67/69K

M30

  • Flat design
  • Modern look, smooth transition between the machine and the operator, stainless steel (M30I) and chrome bezel options (M30C)
  • Modular construction
  • Compatible with existing M22 contact blocks and indicating lights
  • Sustainable inventory management
  • Space-saving design
  • Compatible with the new flat contact blocks and indicating lights for optimized footprint
  • Rugged and reliable
  • IP69K protection, protection against vandalism
  • Easy and secure installation
  • AFX mounting system, push-in terminals
  • Global acceptance
  • UL, CE, CSA and RoHs

Push forward toward flexibility

With a combination of advanced design and enhanced functionality, the M22 line of 22 mm global pushbuttons is perfect for a wide variety of global machine control applications. M22 is ideal for OEMs, end users and system integrators who value front panel aesthetics, maximum flexibility and high-quality construction. 

    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close

    Need product support?

    Technical Support (Australia)
    For technical support please visit:
    http://www.eaton.com/au/en-gb/support/es-support.html
    Technical Support (New Zealand)
    For technical support please visit:
    http://www.eaton.com/nz/en-gb/support/es-support.html