Knowledge Search
Download document () of 20
Eaton lubricants

EP-2 multipurpose grease

Eaton EP-2 grease is a multi-purpose, high performance NLGI Grade 2 lithium-complex grease for a variety of uses in both on- and off-road applications, where the use of conventional lithium grease is limited. Its excellent low temperature behavior makes it suitable for extreme climate conditions across the country, and its anti-friction properties reduce shudder. 

EP-2 grease is recommended for lubrication of U-joints, tripod CV joints, drive shafts, release bearings in clutches and brakes with high temperature conditions. It is also suitable for machinery in construction, dredging, forestry, marine, and mining where this type of grease is required.

 

Extreme performance
Suitable for extreme climate conditions.
On/Off Road Applications
Use where conventional lithium grease use is limited.
Peace of Mind
Backed by Roadranger support.

Core features

  • Improved extreme pressure and rust protection
  • Copper and iron corrosion resistance
  • Extended bearing life
  • Low oil bleed
  • Provides greater "wash off" resistance
  • Performs in high and low temperatures
  • Excellent elastomer compatibility
  • Meets NLGI GC-LB (Chassis and Wheel Bearing) requirements
  • Recommended operating temperatures between -40°C and +150°C
Specifications

Specifications

Characteristics Eaton Multipurpose Grease Test Methods
NLGI Grade 2 ASTM D217
Thickener Type  Li-Complex  
Color Blue Visual
Texture  Smooth  
Dropping Point, °C  274 ASTM D2265
Base Oil Viscosity, cSt @ 100°C 15.6 ASTM D445
Base Oil Viscosity, cSt @ 40°C 150 ASTM D445
Timken OK load, kg (lbs)  50 (110) ASTM D2509
Four Ball EP Load Wear Index, kgf 74 ASTM D2596
Four Ball EP Weld Point, kg  620 ASTM D2596
Four Ball Wear, scar diameter, mm  0.41 ASTM D2266
Fretting Wear, mg 5.1 ASTM D4170
Rust Test, rating Pass ASTM D1743
Copper Corrosion, rating  1A ASTM D4048
Wheel Bearing Leakage, grams  4.0 ASTM D4290
Bearing Life Performance, hours 140 ASTM D3527
Water Resistance at 80°C, % removed  3.9 ASTM D1264
Oil Separation, % loss  1.8 ASTM D1742
Low Temperature Torque @ -40°C, Nm 9.7 ASTM D4693
Elastomer Compatibility    ASTM D4289

ASM 3217/3B CR Type 70 hrs @ 100°C 

   

Volume Change, %

14  

Hardness Change, Durometer-A, pts

-6  

ASM 3217/2B NBR-L Type 70 hrs @ 150°C 

   

Volume Change, % 

10  

Hardness Change, Durometer-A, pts

2  
Download Links
X
Download Close