VT fuse-link, medium voltage, 3 A, AC 12 kV, 197 x 22.2 mm, back-up, BS, IEC
| Product Name | 
                                            
                                            
                                             
                                                Eaton Bussmann series medium auxiliary fuse
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                12VTDNN3
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                5027590433273
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                197 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                22.2 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                22.2 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                201.8333333 g
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC60282-1  
                                        KEMA  | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                3 A
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                1.2 kV
                                             
                                         | 
                                    
| Voltage type | 
                                            
                                            
                                             
                                                AC
                                             
                                         | 
                                    
| Performance Cat According To IEC 60282-1 | 
                                            
                                            
                                             
                                                Back-up
                                             
                                         | 
                                    
| Class | 
                                            
                                            
                                             
                                                Class back-up
                                             
                                         | 
                                    
| Construction size | 
                                            
                                            
                                             
                                                197 x 22.2 mm
                                             
                                         | 
                                    
| Standard | 
                                            
                                            
                                             
                                                British Standard
                                             
                                         |