Download document () of 20

150107
Model code: INX40N4-32F

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 4p, 3200A, fixed, 40N4, 32F

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
150107
Model Code
INX40N4-32F
EAN
4015081460472
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
56 kg
Compliances
RoHS conform

Export product specification