Download document () of 20

170E3944

Fuse-link, high speed, 100 A, DC 2000 V, compact size 1, 57 x 70 x 266 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3944
EAN
5996516006610
Product Length/Depth
266 mm
Product Height
70 mm
Product Width
57 mm
Product Weight
1200 g
Compliances
EAC
Certifications
IEC

Electrical data

Amperage Rating
100 A
Voltage rating
2000 V
Voltage type
DC
Watt losses
64 W
Breaking capacity
40 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.