Download document () of 20

170M2617
Model code: FUSE 200A 690V 00/80 AR UR

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 200 A, Fuse size: 00, Top fuse status indicator, DIN 43653, /80 Visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2617
Model Code
FUSE 200A 690V 00/80 AR UR
UPC
051712254151
EAN
5027590442251
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
218 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
200 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
23000 at 660 V
Pre arc (I2T)
3400
Watt losses
35 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
00

Export product specification