Download document () of 20

170M4208

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 200 A, Fuse size: 1, Top fuse status indicator, DIN 43653, TN/110 Type T Indicator for Micro

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4208
UPC
051712258067
EAN
5027590451826
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
499 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
200 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
21000 at 660 V
Pre arc (I2T)
105000
Watt losses
45 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification