Photo is representative
Download
2046R DIGITAL TRUE RMS 600A AC/DC CLAMP METER, CAT IV 600V
Product Name |
Kyoritsu 2046R clamp meter AC/DC
|
Catalog Number |
2046R
|
EAN |
4560187060762
|
Product Length/Depth |
77 mm
|
Product Height |
243 mm
|
Product Width |
36 mm
|
Product Weight |
300 g
|
Certifications |
IEC 61010-1
IEC 61010-2-032 IEC 61326 |
Display type |
LCD
|
Package contents |
Test Leads, Carry Case, Batteries, Instruction Manual
|
Detection Method |
True RMS
|
Current Measurement Resolution |
0.1 A
|
AC Voltage Measurement Max |
600 V
|
DC Voltage Measurement Max |
600 V
|
AC Current Measurement Max |
600 A
|
DC Current Measurement Max |
600 A
|
Safety Category Rating |
CATIV 600V
|