COMPACT M/A TRACTION FUSE
Product Name |
Eaton Bussmann series high speed traction fuse
|
Catalog Number |
35SRC750-C
|
EAN |
5027590478069
|
Product Length/Depth |
127 mm
|
Product Height |
21 mm
|
Product Width |
21 mm
|
Product Weight |
102.7 g
|
Certifications |
CE
|
Amperage Rating |
35 A
|
Voltage rating |
750 V
|