
Fuse accessory, Fuse-bank, low voltage, 20 A, AC 660 V, BS, 8-way RS20, fully shrouded, fuse-links NITD NIT
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
RSFB208
|
UPC |
051712419208
|
EAN |
5996516025451
|
Product Length/Depth |
80 mm
|
Product Height |
136 mm
|
Product Width |
323 mm
|
Product Weight |
1830 g
|
Compliances |
Contact factory
|
Amperage Rating |
20 A
|
Number of poles |
Single-pole
|