Download document () of 20

BB38

Eaton B-Line series box support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.001lbs, Box depth: 1.5", Conduit support

General specifications

Product Name
Eaton B-Line series stud fastener and accessories
Catalog Number
BB38
UPC
781011042653
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.053 lb
Certifications
UL/CUL listed

Application

Application
MC/AC cable, 0.5 inch and 0.75 inch EMT to metal-wood stud

Model

Product Category
Wall studs
Type
Conduit support

Specifications

Size
Box depth: 1.5 inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.