Knowledge Search
Download document () of 20

PDG33G0600TFAJ

Eaton Power Defense Globally Rated, Frame 3, Three Pole, 600A, 35kA/480V, T-M (Fxd-Adj) TU, Std Line Load Term (PDG3X3TA630)

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDG33G0600TFAJ
UPC
786679477045
Product Length/Depth
15 in
Product Height
7 in
Product Width
6.5 in
Product Weight
15.9 lb
Compliances
RoHS Compliant
Certifications
UL 489
IEC 60947-2
CCC Marked
CSA

Delivery program

Amperage Rating
600 A
Circuit breaker frame type
Complete breaker
Frame
3
Number of poles
Three-pole

General information

Circuit breaker type
PD3 Global
Class
Class A
Trip Type
T297

Technical data - Electrical

Voltage rating
600 Vac
Voltage rating - max
600 V

Technical data - Mechanical - Terminals

Terminals
Standard Line and Load

Technical information

Interrupt rating
35 kAIC at 480 Vac
Interrupt rating range
65 kAIC @240V (UL)
10 kAIC Icu @250 Vdc

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.