Download document () of 20
We make what matters work*

SR2POST

45U SmartRack 2-Post Open Frame Rack, 800 lbs (362.9 kgs) Capacity - Organize and Secure Network Rack Equipment

General specifications

Product Name
Eaton Tripp Lite series SmartRack 2-post open frame rack
Catalog Number
SR2POST
UPC
037332127563
Product Length/Depth
13.5 in
Product Height
84.01 in
Product Width
20.3 in
Product Weight
29 lb
Compliances
EIA-310-E
RoHS

Product specifications

Features
Flex Center
Color
Black
Load capacity (static)
800 lb
Mounting rails
12-24 threaded and numbered vertical mounting rails
Number of rack units
45U
Package contents
  • SR2POST
  • 28 pieces each of 12-24 screws and washers for equipment mounting
  • Installation hardware
  • Cable management hooks
  • Warranty information
  • Owner's Manual
Surface finish
Powder Coating
Product Features
Assembly Required
Mounting Holes or Slots
Rack Depth
Extra deep
Product Highlights
Toolless button keyhole mounting slots accept PDUs or cable managers
45U 2-post open frame rack
Black aluminum with 12-24 threaded and numbered mounting holes
Rack Height
45U
Maximum Device Depth
48 Inch
Number Of Vertical Mounting Rails
2
Weight Capacity stationary
800 Pound
Module Rack Type
Open-frame

Export product specification

Product Page (web)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.