Download documento () de 20
Fazemos o que é importante funcionar*

Ensuring business continuity with reliable power solutions

Help your customers manage their power needs.

Have you ever thought about the fundamental role that a surge protector or UPS plays in maintaining your customers' business continuity? 

Surge protectors play an important role in protecting electrical equipment from power surges. These surges can be caused by lightning strikes, power failures or fluctuations in the electricity grid. By investing in surge protectors, your customers can prevent damage to their valuable equipment.

With a UPS, in addition to this protection, they also have an essential power back-up solution. Depending on its capacity and the power requirements of your customers' equipment, a UPS can keep their systems running for several crucial minutes during a power failure. This allows for a normal shutdown of devices, avoiding data loss and minimizing disruption to operations.

Toy Force Bigs business continuity ellipse pro
So why should your customers invest in a surge protector or UPS? Because in the business world, every second counts. With these devices, they can prevent damage to their equipment, avoid costly downtime and ensure that their operations remain uninterrupted, no matter what challenges they face.
 

Dive into Eaton's IT Channel promotions

Explore our promotions now and unlock a world of innovation, reliability, and unbeatable savings. Don’t let this opportunity pass you by – navigate, uncover, and elevate your business opportunities with Eaton today!

 

Still not a Power Advantage Partner?

Don't miss out on the key to staying ahead in your field – register now and elevate your business to new heights with the power of partnership!

Toy force Hans
 
toy-force-bigs-business-continuity-office-en-us

Power protection for the workplace

In modern office environments, where your customers' employees rely on uninterrupted power to perform their tasks efficiently, any disruption can significantly impact productivity. Ensuring a stable power supply is essential to maintain a smooth workflow and support the performance of your customers' teams, regardless of the challenges they face.

Eaton 3S Gen2

The Eaton 3S Gen2 offers affordable and reliable battery backup capabilities with models ranging from 450 VA to 850 VA to protect your customers' workstations. With a sleek, modern design that can be wall or desk-mounted for additional space savings, this UPS blends seamlessly into any office environment, while its silent operation ensures it won't disrupt the daily tasks. With high-end surge protection that meets the IEC 61643-11 standard, this UPS protects critical equipment from power surges and lightning strikes, offering your customers peace of mind.
3SGen2 3S850D left

Eaton 3P Ellipse

The 3P Ellipse is an off-line UPS with built-in high performance surge protection (compliant with IEC 61643-1 standard), essential for maintaining continuous office productivity. Its compact design allows it to fit seamlessly into any office environment. With USB connectivity, the 3P Ellipse enables easy local monitoring and management via PC, while optional remote management through a CLOUD-PS card offers added flexibility. The inclusion of USB-A and USB-C charging ports supports modern workplace needs, and replaceable batteries ensure long-term serviceability.
Eaton 3P Ellipse UPS 1300-1700 VA USB models

Eaton Ellipse PRO

The Eaton Ellipse PRO is a line-interactive UPS designed to protect your customers' high performance computer equipment. Featuring a real-time LCD display for instant status updates and measurements, this UPS ensures your customers' office systems run smoothly even during power fluctuations. With EcoControl outlets, your customers can save up to 20% on energy, while Advanced Surge Reduction (ASR) protects their devices from power surges. The sleek, extra-flat design fits seamlessly into any office environment, whether it's mounted on a desk, on a wall, or in a 19" rack.
Ellipse PRO Range2. Low Res
 

Power protection for point-of-sales equipment

With the rise of online shopping, customers in today’s retail environment have high expectations. They want smooth transactions and fast service, so any disruption can damage a retailer's reputation and deter clients from returning. By ensuring an uninterrupted power supply, your customers can provide a positive shopping experience for their clients, no matter what they face.
toy-force-bigs-business-continuity-retail-en-us

Eaton 3S Mini

This compact and stylish UPS not only fits perfectly into any retail setup but also operates silently, ensuring that it won’t disrupt the shopping experience. With its robust battery life, the 3S Mini UPS provides up to 80 minutes of backup for internet gateways, allowing retailers to stay connected even during power outages. For Wi-Fi extenders, it offers 2 hours of uninterrupted service, which is essential for maintaining reliable connectivity throughout the store. Additionally, it supports IP cameras with up to 5 hours of battery life, enhancing security and peace of mind for retail operations.
Eaton 3S Mini UPS can power most connected equipment thanks to 4 differents power jacks.

Eaton 3P Ellipse

The Eaton 3P Ellipse is a compact off-line UPS with IEC 61643-11-compliant surge protection, ideal for safeguarding point-of-sale systems. Its slim, fanless design allows for flexible installation in space-constrained retail environments. The UPS includes USB connectivity for easy monitoring and management via PC, and offers optional remote management through a CLOUD-PS card. With USB-A and USB-C charging ports and replaceable batteries, the 3P Ellipse delivers practical, energy-efficient power protection tailored for modern retail needs.
Eaton 3P Ellipse UPS 1300-1700 VA USB models

Eaton 5E Gen2

The Eaton 5E Gen2 line interactive UPS offers reliable power protection and silent operation at an affordable price, making it an ideal choice for retailers. Combining proven high performance and quality with affordability, it provides battery backup for point-of-sale terminals, internet access points, and security systems, ensuring continuous operations. The 5E Gen2 UPS offers the flexibility of national outlets and the convenience of permanently recharged batteries. In addition, this UPS provides data line surge protection, securing IT systems from surges via internet, telephone, and fax lines.
5E Gen2 UPS Product family image
 
Untitled design - toy-force-bigs-business-continuity-clinic-reception-en-us

Surge protection for all workplaces

In today’s professional landscape, whether in an office or an establishement, expectations are high. Employees, customers and clients alike anticipate seamless operations and efficient service. Implementing effective surge protection is crucial to prevent equipment damage and ensure business continuity.

Eaton Protection Strip

The Eaton Protection Strip is and affordable multi-outlet surge protection device designed to protect sensitive and critical equipment in professional environments. It implements a 3-Line Protection technology, securing all 3 wires (Line / Neutral / Ground), making it fully effective against all types of disruptions. In addition, it offers a three-year warranty for connected equipment (applicable in EU countries and Norway), covering damage up to €20.000 for 6-outlet models due to surge protection failure.
protection-strip_FM.jpg

Eaton Protection Box

The Eaton Protection Box is a top-tier surge protection device designed to protect equipment from power surges in any professional setting. Compliant with the international IEC 61643-11 surge protection standard, it provides a robust defence against power surges, interference and the effects of indirect lightning. It also offers additional features such as two USB ports for charging mobile devices and a warranty for connected equipment across the EU and Norway, covering damage up to €50.000 for models with 8 outlets.
Protection Box  FR Family. Low res