A foto é representativa
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Crouse-Hinds series AFU conveyor belt control switch, 15A, Two normally open/two normally closed, Feraloy iron, 50 lb total oper force, Double end, 25 lb without switch, (3) 1" hubs
| Product Name | 
                                                Eaton Crouse-Hinds series AFU conveyor belt control switch
                                             | 
| Catalog Number | 
                                                AFU0333 66
                                             | 
| UPC | 
                                                782274047096
                                             | 
| Product Length/Depth | 
                                                18.28 in
                                             | 
| Product Height | 
                                                5.68 in
                                             | 
| Product Width | 
                                                9.5 in
                                             | 
| Product Weight | 
                                                25.6 lb
                                             | 
| Area classification | 
                                                Hazardous/Classified Locations
                                             | 
| Standards type | 
                                                NEC/CEC
                                             | 
| NEC hazardous rating | 
                                                Class II, Division 1  Class II, Division 2 Class III | 
| NEMA Rating | 
                                                3  4 9 | 
| Ingress protection (IP) ratings | 
                                                IP66
                                             | 
| Amperage Rating | 
                                                15A
                                             | 
| Contact arrangement | 
                                                Two normally open, two normally closed
                                             | 
| Material | 
                                                Feraloy iron alloy
                                             | 
| Number of hubs | 
                                                3
                                             | 
| Total operating force required | 
                                                50 lb
                                             | 
| Trade size | 
                                                1"
                                             | 
| Voltage rating | 
                                                600 Vac
                                             | 
| Weight without switch | 
                                                25 lb
                                             | 
| Type | 
                                                Double end
                                             |