Eaton Bussmann series high speed traction fuse, 700 Vac/dc, 30A, 50 kAIC, With Indicator, Fuse, Class gS
Product Name |
Eaton Bussmann series high speed traction fuse
|
Catalog Number |
FWL-30A20FI
|
EAN |
5027590500036
|
UPC |
051712640367
|
Product Length/Depth |
127 mm
|
Product Height |
20 mm
|
Product Width |
20 mm
|
Product Weight |
104.7 g
|
Compliances |
CE Marked
|
Certifications |
IEC Rated
|
Amperage Rating |
30 A
|
Breaking capacity |
50 kA
|
With striker |
Yes
|
Voltage type |
AC/DC
|
Utilization category |
gL/gG (cable protection/equipment protection)
|
Release characteristic |
Other
|
Fuse indicator |
With Indicator
|
Frequency rating - min |
45 Hz
|
Frequency rating - max |
62 Hz
|
Fuse size |
20 x 127 mm
|
Class |
Class gG
|
Clearing (I2T) |
4300 at 750 Vdc
|
Watt losses |
7.5 W
|
Fuse shape |
Cylindrical
|
Pre arc (I2T) |
1850
|
Mounting dimension |
Other
|
Current type |
DC
|
Rated voltage AC |
1200 V
|
Rated voltage DC |
1000 V
|
Color |
None
|
Interrupt rating |
50 kA at 1000 Vdc
|
Construction size |
Other
|
Material |
Ceramic
|
Packaging type |
Standard
|
Voltage rating |
1200 V
|
Fuse type |
FWL-A20FI
|
Type |
Fuse
|
Application |
traction
|
Suitable for |
CH127 Fuse holder
|
Breaking capacity at nominal voltage, AC |
50 kA
|
Breaking capacity at nominal voltage, DC |
50 kA
|